IESNA:LM-63-2002
[TEST]P1445116
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]05/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-700-22)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]TPTN-VA3-735-U-WQ-GM
[LUMINAIRE] TOPTIER NANO SPIDER MOUNT VISUAL COMFORT LED LUMINAIRE 60W 70CRI 3500K w/ TYPE V WIDE DISTRIBUTION OPTIC
[LAMP] 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.50A 60.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_THDi]5.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, POST
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5762.4
TILT=NONE
1 -1 1 37 11 1 1 -0.7083 -0.7083 0.0000
1.000 1 60.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
410.6 406.8 394.5 367.9 347.1 342.3 354.6 374.6 413.4 484.5 571.8 678.9 769.0 862.9 945.4 1029.8 1108.5 1184.3 
1265.9 1350.3 1422.3 1483.0 1532.3 1540.9 1530.4 1504.8 1439.4 1341.7 1252.6 1128.4 971.9 803.2 621.1 425.8 
220.9 40.8 0.0 
410.6 406.8 393.5 367.0 347.1 342.3 354.6 374.6 416.3 486.4 576.5 678.9 770.9 859.1 939.7 1022.2 1104.7 1185.3 
1265.9 1356.0 1427.1 1488.7 1538.0 1547.5 1538.0 1518.1 1449.8 1354.1 1255.5 1136.0 982.4 817.4 632.5 440.9 
230.4 41.7 0.0 
410.6 405.8 394.5 368.9 347.1 342.3 355.6 382.1 429.5 499.7 587.0 685.6 762.4 837.3 910.3 989.0 1073.4 1166.3 
1260.2 1357.9 1453.6 1528.5 1586.4 1610.1 1598.7 1573.1 1531.4 1430.9 1317.1 1198.6 1049.7 873.3 686.5 491.2 
273.1 49.3 0.0 
410.6 405.8 394.5 370.8 348.9 343.3 358.4 388.8 437.1 505.4 598.3 688.4 753.8 825.9 897.0 978.6 1065.8 1155.9 
1254.5 1361.7 1457.4 1550.4 1627.2 1659.4 1665.1 1638.5 1586.4 1522.9 1422.3 1291.5 1134.1 954.9 761.4 546.2 
328.1 65.4 0.0 
410.6 404.9 395.4 373.6 350.8 345.2 362.2 392.6 436.2 504.5 584.1 673.2 747.2 822.1 895.1 976.7 1062.0 1154.0 
1252.6 1365.5 1462.2 1559.8 1637.6 1683.1 1685.0 1673.6 1640.4 1557.9 1457.4 1337.0 1187.2 1005.1 795.6 589.8 
369.8 88.2 0.0 
410.6 404.9 395.4 377.4 355.6 348.9 364.1 390.7 428.6 485.5 553.8 631.5 695.1 764.3 838.2 922.6 1009.9 1097.1 1201.4 
1312.4 1410.0 1501.0 1594.0 1645.2 1642.3 1626.2 1585.4 1514.3 1434.7 1327.5 1177.7 996.6 797.5 594.5 381.2 
92.0 0.0 
410.6 404.9 398.3 380.2 363.2 359.4 372.7 396.4 428.6 472.2 528.2 595.5 651.4 711.2 770.0 833.5 898.9 971.9 1051.6 
1137.9 1213.7 1294.3 1357.9 1396.7 1400.5 1390.1 1361.7 1297.2 1220.4 1125.6 1002.3 849.6 682.7 503.5 317.7 
79.7 0.0 
410.6 404.9 401.1 383.1 368.9 369.8 385.0 406.8 438.1 478.9 526.3 583.2 636.3 689.4 739.6 791.8 851.5 908.4 971.0 
1039.3 1094.3 1143.6 1183.4 1190.0 1176.8 1143.6 1096.2 1041.2 958.7 859.1 743.4 621.1 480.8 343.3 202.9 58.8 
0.0 
410.6 405.8 402.0 385.0 373.6 376.4 393.5 420.1 455.2 501.6 550.9 606.9 659.0 706.4 754.8 808.8 861.0 919.8 978.6 
1034.5 1085.7 1123.7 1150.2 1152.1 1130.3 1100.9 1060.1 974.8 885.6 789.9 683.7 556.6 424.8 292.1 155.5 40.8 0.0 
410.6 405.8 403.0 386.9 376.4 379.3 400.2 429.5 468.4 518.7 574.6 635.3 689.4 742.5 794.6 853.4 914.1 977.6 1042.1 
1107.5 1162.5 1207.1 1240.3 1245.0 1233.6 1212.8 1155.9 1069.6 988.1 890.4 764.3 625.8 479.8 323.3 161.2 28.4 
0.0 
410.6 405.8 403.0 387.8 377.4 380.2 400.2 430.5 472.2 522.5 580.3 640.1 693.2 745.3 801.3 857.2 918.8 984.3 1050.6 
1115.1 1167.3 1214.7 1253.6 1257.4 1244.1 1220.4 1160.6 1080.0 1000.4 895.1 768.1 629.6 478.9 323.3 152.7 19.0 
0.0 
